(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
UL Type PV Wire, 18AWG (16x30) Tinned Copper, XLPO Insulation, 2000V PV 90C Dry/Wet SUN RES
| Suitable Applications: | Interconnection wiring of grounded and ungrounded photovoltaic power systems as described in Section 690.31(A) of the 2008 NEC. |
| Size | Stranding | Material |
|---|---|---|
| 18 | 16x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.078 in (2.0 mm) | 0.209 in (5.31 mm) |
| XLP, XLPO, XLPE (Thermoset) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6 Ohm/1000ft (20 Ohm/km) | 18 Amps Single Conductor in Free Air |
| UL Voltage Rating |
|---|
| 2000 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C To +90°C |
| Max. Pull Tension: | 21 lbs (9.5 kg) |
| Bulk Cable Weight: | 22 lbs/1000ft (33 kg/km) |
| Environmental Suitability: | Sunlight Resistance |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | PV |
| Military Compliance: | N/A |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.176 Revision Date: 01-15-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 38118 0105000 | Black | Reel | 5,000 ft | 612825147602 | C |
| Footnote: | C - CRATE REEL PUT-UP. |