(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)UL Type PV Wire, 12AWG (65x30) Tinned Copper, XLPO Insulation, 2000V PV 90C Dry/Wet USE-2 RHW-2 CSA RW90 1000V SUN RES
Suitable Applications: | Interconnection wiring of grounded and ungrounded photovoltaic power systems as described in Section 690.31(A) of the 2008 NEC. |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
12 | 65x30 | TC - Tinned Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
XLP, XLPO, XLPE (Thermoset) | 0.249 in | 0.078 in |
XLP, XLPO, XLPE (Thermoset) |
Nominal Conductor DCR |
---|
1.5 Ohm/1000ft |
Element | Max. Recommended Current [A] |
---|---|
Single conductor in free air @ 30 ambient | 40 Amps Single Conductor in Free Air |
Description | Non-UL Voltage Rating | UL Description | UL Voltage Rating | Voltage Rating [V] |
---|---|---|---|---|
CSA | 600 V | PV, RHW-2 | 2000 V | 1000 V |
USE-2 | 600 V RMS |
UL Temp Rating: | 90°C |
Operating Temp Range: | -40°C To +90°C |
Bulk Cable Weight: | 43 lbs/1000ft |
Max. Pull Tension: | 84.5 lbs |
Min Bend Radius/Minor Axis: | 2.5 in |
UL AWM Style Compliance: | PV, USE-2, RHW-2 |
CSA Rating: | 1000V, 90C |
CSA Type: | RW90 |
Military Compliance: | N/A |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2009-09-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | VW-1 |
CSA Flammability: | FT1 |
UL voltage rating: | 2000 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
38112 0105000 | Black | Reel | 5,000 ft | 612825147572 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.286 Revision Date: 07-26-2020 |