(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
UL Type PV Wire, 8AWG (133(7x19)x29) Tinned Copper, XLPO Insulation, 600V PV 90C Dry/Wet USE-2 RHW-2 SUN RES
| Suitable Applications: | Interconnection wiring of grounded and ungrounded photovoltaic power systems as described in Section 690.31(A) of the 2008 NEC. |
| Size | Stranding | Material |
|---|---|---|
| 8 | 133x29 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.078 in (2.0 mm) | 0.328 in (8.33 mm) |
| XLP, XLPO, XLPE (Thermoset) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.61 Ohm/1000ft (2.0 Ohm/km) | 80 Amps Single Conductor in Free Air |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -40°C To +90°C |
| Max. Pull Tension: | 213 lbs (96.6 kg) |
| Bulk Cable Weight: | 86 lbs/1000ft (130 kg/km) |
| Environmental Suitability: | Sunlight Resistance |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | PV, USE-2, RHW-2 |
| Military Compliance: | N/A |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.561 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 38008 0105000 | Black | Reel | 5,000 ft | 612825147480 | C |
| Footnote: | C - CRATE REEL PUT-UP. |