Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3405)Modular Couplers
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
(742)Type A
(566)Type A Field Attachables
(357)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(913)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
Rubber Lead Wire, 4/0AWG (805x26) Tinned Copper, EPDM Insulation, AWM 3499 7500V 150C
| Suitable Applications: | internal wiring of appliances and ballast leads |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 4/0 AWG | 805x26 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.129 in (3.28 mm) | 0.909 in (23.1 mm) |
| Overall Cable Diameter (Nominal): | 0.909 in (23.1 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.0574 Ohm/1000ft | 531.2 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 7500 V (AWM 3499) |
| UL Temperature | Operating |
|---|---|
| 150°C | -55°C To +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 9.09 in (231 mm) | 9.09 in (231 mm) |
| Max. Pull Tension: | 2648 lbs (1201 kg) |
| Bulk Cable Weight: | 890 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | Horizontal flame |
| AWM Compliance: | AWM 3499 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Exact strand count may vary. |
| Update and Revision: | Revision Number: 0.494 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 37540 01050 | Black | Reel | 50 ft | 612825147428 | C |
| 37540 010250 | Black | Reel | 250 ft | 612825147411 | C F |
| 37540 010500 | Black | Reel | 500 ft | 612825147435 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |