Product Hierarchy
Product Hierarchy

37506 - Lead Wire, #6 Str TC, EPDM Ins, AWM 3499




Rubber Lead Wire, 6AWG (84x25) Tinned Copper, EPDM Insulation, AWM 3499 7500V 150C

Product Overview

Suitable Applications: internal wiring of appliances, high voltage and high temperature applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)16 AWG84x25TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer0.131 in (3.33 mm)0.47 in (12 mm)
Overall Cable Diameter (Nominal): 0.47 in (12 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
0.431 Ohm/1000ft153.6 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
7500 V (AWM 3499)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-55°C To +150°C
Bend Radius
Stationary Min.Installation Min.
4.7 in (120 mm)4.7 in (120 mm)
Max. Pull Tension: 304 lbs (138 kg)
Bulk Cable Weight: 165 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: Horizontal flame
AWM Compliance: AWM 3499
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Separator Material over Conductor: Y,

History

Update and Revision: Revision Number: 0.489 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
37506 01050BlackReel50 ft612825147336C
37506 010500BlackReel500 ft612825147343C F
37506 0101000BlackReel1,000 ft612825147329C F
Footnote: C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product