Product Hierarchy
Product Hierarchy

37504 - Lead Wire, #4 Str TC, EPDM Ins, AWM 3499




Rubber Lead Wire, 4AWG (105x24) Tinned Copper, EPDM Insulation, AWM 3499 7500V 150C

Product Overview

Suitable Applications: internal wiring of appliances, high voltage and high temperature applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)14 AWG105x24TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer0.13 in (3.3 mm)0.526 in (13.4 mm)
Overall Cable Diameter (Nominal): 0.526 in (13.4 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
0.279 Ohm/1000ft192 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
7500 V (AWM 3499)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-55°C To +150°C
Bend Radius
Stationary Min.Installation Min.
5.26 in (134 mm)5.26 in (134 mm)
Max. Pull Tension: 532 lbs (241 kg)
Bulk Cable Weight: 229 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: Horizontal flame
AWM Compliance: AWM 3499
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Separator Tape over Conductor: Yes

History

Update and Revision: Revision Number: 0.487 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
37504 01050BlackReel50 ft612825147305C
37504 010500BlackReel500 ft612825147312C F
37504 0101000BlackReel1,000 ft612825147299C F
Footnote: C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product