Product Hierarchy
Product Hierarchy

37500 - Lead Wire, #2/0 Str TC, EPDM Ins, AWM 3499




Rubber Lead Wire, 2/0AWG (504x26) Tinned Copper, EPDM Insulation, AWM 3499 7500V 150C

Product Overview

Suitable Applications: internal wiring of appliances, high voltage and high temperature applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)12/0 AWG504x26TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer0.134 in (3.40 mm)0.739 in (18.8 mm)
Overall Cable Diameter (Nominal): 0.739 in (18.8 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
0.0913 Ohm/1000ft401.6 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
7500 V (AWM 3499)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-55°C To +150°C
Bend Radius
Stationary Min.Installation Min.
7.39 in (188 mm)7.39 in (188 mm)
Max. Pull Tension: 1606 lbs (728.5 kg)
Bulk Cable Weight: 562 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: Horizontal flame
AWM Compliance: AWM 3499
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Exact strand count may vary.

History

Update and Revision: Revision Number: 0.489 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
37500 01050BlackReel50 ft612825147220C
37500 010250BlackReel250 ft612825147213C F
37500 010500BlackReel500 ft612825147237C F
Footnote: C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product