Product Hierarchy
Product Hierarchy

37190 - Lead Wire, #1/0 Str TC, EPDM Ins, AWM 3340 AWM 3374




Rubber Lead Wire, 1/0AWG (262x24) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX

Product Overview

Suitable Applications: Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)11/0 AWG262x24TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer0.104 in (2.64 mm)0.633 in (16.1 mm)
Overall Cable Diameter (Nominal): 0.633 in (16.1 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
0.113 Ohm/1000ft344 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (AWM 3340, AWM 3374)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-55°C To +150°C
Bend Radius
Stationary Min.Installation Min.
6.33 in (161 mm)6.33 in (161 mm)
Max. Pull Tension: 1321 lbs (599.2 kg)
Bulk Cable Weight: 433 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: Horizontal flame
AWM Compliance: AWM 3340, AWM 3374
CEC / C(UL) Compliance: CL-1254
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Separator tape over conductor.

History

Update and Revision: Revision Number: 0.496 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
37190 01050BlackReel50 ft612825147176C
37190 010100BlackReel100 ft612825147152C
37190 010250BlackReel250 ft612825147169C F
37190 010500BlackReel500 ft612825147183C
Footnote: C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product