(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
Rubber Lead Wire, 3/0AWG (630x26) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX
| Suitable Applications: | Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 3/0 AWG | 630x26 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.111 in (2.82 mm) | 0.758 in (19.3 mm) |
| Overall Cable Diameter (Nominal): | 0.758 in (19.3 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.0724 Ohm/1000ft | 460.8 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (AWM 3340, AWM 3374) |
| UL Temperature | Operating |
|---|---|
| 150°C | -55°C To +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 7.58 in (193 mm) | 7.58 in (193 mm) |
| Max. Pull Tension: | 2178 lbs (987.9 kg) |
| Bulk Cable Weight: | 660 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | Horizontal flame |
| AWM Compliance: | AWM 3340, AWM 3374 |
| CEC / C(UL) Compliance: | CL-1254 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Exact strand count may vary. Separator material over conductor. |
| Update and Revision: | Revision Number: 0.464 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 37130 01050 | Black | Reel | 50 ft | 612825147091 | C |
| 37130 010250 | Black | Reel | 250 ft | 612825147084 | C F |
| 37130 010500 | Black | Reel | 500 ft | 612825147107 | C |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |