Product Hierarchy
Product Hierarchy

37116 - Lead Wire, #16 Str TC, EPDM Ins, AWM 3340 AWM 3374




Rubber Lead Wire, 16AWG (26x30) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX

Product Overview

Suitable Applications: Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)11626x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer0.048 in (1.2 mm)0.154 in (3.91 mm)
Overall Cable Diameter (Nominal): 0.154 in (3.91 mm)

Electrical Characteristics

Voltage
UL Voltage Rating
600 V RMS

Mechanical Characteristics

Temperature
UL Temperature
150°C
Bend Radius
Stationary Min.Installation Min.
0.62 in (16 mm)0.62 in (16 mm)
Max. Pull Tension: 35.1 lbs (15.9 kg)
Bulk Cable Weight: 17 lbs/1000ft

Standards and Compliance

Sustainability: CA Prop 65
AWM Compliance: AWM 3340, AWM 3374
CEC / C(UL) Compliance: CL-1254
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.459 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
37116 010500BlackReel500 ft612825146971F
37116 0104000BlackReel4,000 ft612825146964C I
37116 0105000BlackReel5,000 ft612825146988M
37116 013500Blue, DarkReel500 ft612825146995F
37116 005500Green, DarkReel500 ft612825146957F
37116 002500RedReel500 ft612825146933F
37116 009500WhiteReel500 ft
37116 004500YellowReel500 ft612825146940F
Footnote: F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., M - FINAL PUT-UP LENGTH MAY VARY -10% TO +0% FROM LENGTH SHOWN.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product