Product Hierarchy
Product Hierarchy

37110 - Lead Wire, #10 Str TC, EPDM Ins, AWM 3340 AWM 3374




Rubber Lead Wire, 10AWG (65x28) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX

Product Overview

Suitable Applications: Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)110 AWG65x28TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer0.064 in (1.6 mm)0.24 in (6.1 mm)
Overall Cable Diameter (Nominal): 0.24 in (6.1 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
1.11 Ohm/1000ft88 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (AWM 3340, AWM 3374)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-55°C To +150°C
Bend Radius
Stationary Min.Installation Min.
2.4 in (61 mm)2.4 in (61 mm)
Max. Pull Tension: 130 lbs (59 kg)
Bulk Cable Weight: 52 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: Horizontal flame
AWM Compliance: AWM 3340, AWM 3374
CEC / C(UL) Compliance: CL-1254
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.485 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
37110 010500BlackReel500 ft612825146827C
37110 0102000BlackReel2,000 ft612825146810C
37110 0105000BlackReel5,000 ft612825146834C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product