Product Hierarchy
Product Hierarchy

37106 - Lead Wire, #6 Str TC, EPDM Ins, AWM 3340 AWM 3374




Rubber Lead Wire, 6AWG (84x25) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX

Product Overview

Suitable Applications: Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)16 AWG84x25TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer0.088 in (2.2 mm)0.383 in (9.73 mm)
Overall Cable Diameter (Nominal): 0.383 in (9.73 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
0.446 Ohm/1000ft153.6 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (AWM 3340, AWM 3374)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-55°C To +150°C
Bend Radius
Stationary Min.Installation Min.
3.83 in (97.3 mm)3.83 in (97.3 mm)
Max. Pull Tension: 304 lbs (138 kg)
Bulk Cable Weight: 132 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: Horizontal flame
AWM Compliance: AWM 3340, AWM 3374
CEC / C(UL) Compliance: CL-1254
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Separator Material over Conductor: Y

History

Update and Revision: Revision Number: 0.494 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
37106 010100BlackReel100 ft612825146742
37106 010250BlackReel250 ft612825146759F
37106 010500BlackReel500 ft612825146773C F
37106 0102500BlackReel2,500 ft612825146766C
Footnote: F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., C - CRATE REEL PUT-UP.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product