(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3545)Modular Couplers
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
(1037)M12 Power
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
(315)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(120)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(70)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(30)G Series
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
Rubber Lead Wire, 4AWG (105x24) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX
| Suitable Applications: | Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 4 AWG | 105x24 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.084 in (2.1 mm) | 0.432 in (11.0 mm) |
| Overall Cable Diameter (Nominal): | 0.432 in (11.0 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.279 Ohm/1000ft | 192 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (AWM 3340, AWM 3374) |
| UL Temperature | Operating |
|---|---|
| 150°C | -55°C To +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.32 in (110 mm) | 4.32 in (110 mm) |
| Max. Pull Tension: | 532 lbs (241 kg) |
| Bulk Cable Weight: | 187 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | Horizontal flame |
| AWM Compliance: | AWM 3340, AWM 3374 |
| CEC / C(UL) Compliance: | CL-1254 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Separator Material over Conductor: Y, |
| Update and Revision: | Revision Number: 0.491 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 37104 010100 | Black | Reel | 100 ft | 612825146704 | C |
| 37104 010250 | Black | Reel | 250 ft | 612825146728 | C F |
| 37104 010500 | Black | Reel | 500 ft | 612825146735 | C F |
| 37104 0101000 | Black | Reel | 1,000 ft | 612825146711 | C |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |