Rubber Lead Wire, 3AWG (133x24) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 3 | 133x24 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.474 in | 0.084 in |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature Rating: | 150°C |
| Recommended Maximum Baking Cycles: | 24 Hours @ 300°F (149°C) ~ 4 Hours @ 375°F (190°C) |
| Bulk Cable Weight: | 227 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 1.9 in |
| UL AWM Style Compliance: | AWM 3340, AWM 3374 |
| CSA Rating: | 600 V, 125°C |
| CSA Type: | CL1254 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 37103 010100 | Black | Reel | 100 ft | 612825146681 |
| 37103 010250 | Black | Reel | 250 ft | 612825146698 |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
| Notes: | Separator material over conductor. |
| Update and Revision: | Revision Number: 0.368 Revision Date: 02-03-2025 |