Rubber Lead Wire, 2/0AWG (504x26) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX
| Suitable Applications: | Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 2/0 AWG | 504x26 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.106 in (2.69 mm) | 0.683 in (17.3 mm) |
| Overall Cable Diameter (Nominal): | 0.683 in (17.3 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.0913 Ohm/1000ft | 401.6 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (AWM 3340, AWM 3374) |
| UL Temperature | Operating |
|---|---|
| 150°C | -55°C To +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.83 in (173 mm) | 6.83 in (173 mm) |
| Max. Pull Tension: | 1606 lbs (728.5 kg) |
| Bulk Cable Weight: | 538 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | Horizontal flame |
| AWM Compliance: | AWM 3340, AWM 3374 |
| CEC / C(UL) Compliance: | CL-1254 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Exact strand count may vary. Separator tape over conductor. |
| Update and Revision: | Revision Number: 0.491 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 37100 01050 | Black | Reel | 50 ft | 612825146605 | C |
| 37100 010100 | Black | Reel | 100 ft | 612825146582 | C |
| 37100 010250 | Black | Reel | 250 ft | 612825146599 | C F |
| 37100 010500 | Black | Reel | 500 ft | 612825146612 | C |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |