(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
Belden Wall-Mount Cabinet Series - 36"H (19RU) x 23"W with Offerings of 6" Deep, 24" Deep or 30" Deep, Offering Polycarbonate Door, Perforated Door or Solid Door Options.
| Product Overview: | Wall-Mount Cabinets provide IT/Networking hosting in spaces that often serve another primary function, and where space optimization is critical. They are designed for applications that require secure hosted devices and are ideal for locations where floor mounting space is limited, as is common in retail establishments, schools and offices. Available in mounting unit increments of 12RU, 19RU and 26RU, Belden Wall-Mount Cabinets offer great aesthetics, rugged construction, optimized equipment access and flexible cable management and access features. Sturdy welded steel construction. Durable black powdercoat finish. Perforated, Polycarbonate or Solid front door options. Door swing direction is field reversible. Side vent pattern to accommodate four 4" fans. Laser knockouts for conduit and cable entry located on the top & bottom of the rear section of the cabinet. |
| Features: | Sturdy welded steel construction, Durable black powdercoat finish, Front door options: perforated, clear polycarbonate, solid, Door swing direction is field reversible, Lockable front door and rear section, Top and bottom laser knockouts for conduit and cable entry, Side vent pattern allows optional 4" fan mounting to accommodate up to 4 fans, One pair of 12-24 tapped 19" EIA depth adjustable mounting rails (includes mounting hardware) in cabinets 24"D or 30"D, Swing-out mid-section for rear access to equipment, Load rating 300 lb. |
| Environmental Space: | Indoor |
| Rack Units: | 19U |
| Overall Height: | 36.0 in |
| Load Capacity: | 300 lb |
| Finish: | Black Powdercoat Finish |
| Material: | Steel |
| Color: | Black |
| Part # | Description | Door Type | Rack Units | Width | Depth | Weight |
|---|---|---|---|---|---|---|
| XHW-3606-GD | Wall-Mount Cabinet, 6" Deep | Polycarbonate | 19U | 23.062 in | 6.0 in | 53.0 lb |
| XHW-3624-GD | Wall-Mount Cabinet, 24" Deep, Includes 1 pair of 12-24 Tapped 19" Mounting Rails and 20 pcs Mounting Hardware. | Polycarbonate | 19U | 23.062 in | 24.0 in | 131.5 lb |
| XHW-3630-GD | Wall-Mount Cabinet, 30" Deep, Includes 1 pair of 12-24 Tapped 19" Mounting Rails and 20 pcs Mounting Hardware. | Polycarbonate | 19U | 23.062 in | 30.0 in | 145.0 lb |
| XHW-3606-SD | Wall-Mount Cabinet, 6" Deep | Solid | 19U | 23.062 in | 6.0 in | 55.0 lb |
| XHW-3624-SD | Wall-Mount Cabinet, 24" Deep, Includes 1 pair of 12-24 Tapped 19" Mounting Rails and 20 pcs Mounting Hardware. | Solid | 19U | 23.062 in | 24.0 in | 134.0 lb |
| XHW-3630-SD | Wall-Mount Cabinet, 30" Deep, Includes 1 pair of 12-24 Tapped 19" Mounting Rails and 20 pcs Mounting Hardware. | Solid | 19U | 23.062 in | 30.0 in | 147.0 lb |
| XHW-3606-PD | Wall-Mount Cabinet, 6" Deep | Perforated | 19U | 23.062 in | 6.0 in | 51.0 lb |
| XHW-3624-PD | Wall-Mount Cabinet, 24" Deep, Includes 1 pair of 12-24 Tapped 19" Mounting Rails and 20 pcs Mounting Hardware. | Perforated | 19U | 23.062 in | 24.0 in | 130.0 lb |
| XHW-3630-PD | Wall-Mount Cabinet, 30" Deep, Includes 1 pair of 12-24 Tapped 19" Mounting Rails and 20 pcs Mounting Hardware. | Perforated | 19U | 23.062 in | 30.0 in | 143.0 lb |
| XHW Optional Components Available | ||||||
| XHW36BBD | Plywood Backboard Kit, Mounts in Rear Section using Brackets | |||||
| XHW36RLS1224 | EIA Rail Kit for 36H Wall-Mount, includes 1 pair of Rails #12-24 Tapped with 20 pcs Mounting Hardware | |||||
| HWFS36 | Vertical Finger Strip Manager | |||||
| HWVMP013601 | Vertical Lacing Panel Kit, Mount in rear section using brackets or in Mid-Section on rail struts |
| Update and Revision: | Revision Number: 0.145 Revision Date: 11-09-2022 |