Product Hierarchy
Product Hierarchy

3632 - Category 6+ Premium Cable, 4 Bonded-Pairs, U/UTP, CMR




Category 6+ Premium Premise Horizontal Cable (400MHz), 4 Bonded-Pairs, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket

Replacement of: 2432

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Bonded-Pair: Yes
Outer Jacket
SeparatorMaterialNom. DiameterRipcord
Center Member (Patented X-Spline®)PVC - Polyvinyl Chloride0.234 in (5.94 mm)Yes
Overall Cable Diameter (Nominal): 0.234 in (5.94 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
77 Ohm/km (23 Ohm/1000ft)90 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.Typical Delay Skew
100 MHz537.6 ns/100m35 ns/100m70%30 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.0 dB/100m84.382.380.380.376.873.820.0100 ± 15
43.7 dB/100m75.373.369.569.564.861.823.6100 ± 15100 ± 12
85.3 dB/100m70.868.863.563.558.755.725.3100 ± 15100 ± 10.4
105.9 dB/100m69.367.361.461.456.853.826.0100 ± 15100 ± 8
167.4 dB/100m66.264.256.856.852.749.726.0100 ± 15100 ± 7.3
208.3 dB/100m64.862.854.454.450.847.826.0100 ± 15100 ± 5.7
259.4 dB/100m63.361.352.052.048.845.825.5100 ± 15100 ± 5
31.2510.5 dB/100m61.959.949.449.446.943.925.0100 ± 15100 ± 5
62.515.1 dB/100m57.455.440.340.340.937.923.5100 ± 15100 ± 5
10019.3 dB/100m54.352.333.033.036.833.822.5100 ± 15100 ± 5
15524.5 dB/100m51.449.424.924.933.030.021.6100 ± 22100 ± 5
20028.2 dB/100m49.847.819.619.630.827.821.0100 ± 22100 ± 5
25031.8 dB/100m48.346.314.514.528.825.820.5100 ± 32100 ± 5
30035.2 dB/100m47.145.19.99.927.324.320.1100 ± 32100 ± 5
35038.4 dB/100m46.144.15.75.725.922.919.8100 ± 32100 ± 5
40041.5 dB/100m45.343.31.81.824.821.819.5100 ± 32100 ± 5
45044.3 dB/100m44.542.523.720.719.2100 ± 32100 ± 5
50047.1 dB/100m43.841.822.819.819.0100 ± 32100 ± 5
55049.7 dB/100m43.241.222.019.018.8100 ± 32100 ± 5
60052.3 dB/100m42.640.621.218.218.7100 ± 32100 ± 5
65054.8 dB/100m42.140.120.517.518.5100 ± 32100 ± 5
Voltage
UL Voltage Rating
300 V (CMR), 300 V (CL3R)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
90°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
0.5 in (13 mm)2.5 in (64 mm)
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 26 lbs/1000ft

Standards and Compliance

Environmental Suitability: Riser, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMR, CMR-LP (0.5A), CL3R-LP (0.5A)
CEC / C(UL) Compliance: CMR.
ICEA Compliance: S-116-732
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6
Third Party Performance Verification: Category 6
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
CENELEC Compliance: Segregation class according EN50174-2 = a
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 3633

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 400 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.538 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
3632 006A1000BlueReel-in-Box1,000 ft612825146131C
3632 006U1000BlueUnReel1,000 ft612825146148
3632 009A1000WhiteReel-in-Box1,000 ft612825146193C
Footnote: C - CRATE REEL PUT-UP.
Date: 2009-04-03
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product