Product Hierarchy
Product Hierarchy

3624 - CAT6+ Horizontal, 4pr, UTP, LSZH Jkt


CAT6+ (400MHz), 4-Pair, U/UTP-unshielded, Zero Halogen, Premise Horizontal cable, 23 AWG solid bare copper conductors, polyolefin insulation, X-spline, ripcord, LSZH jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU Digital Audio, AES51, RS-422, Noisy Environments

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Conductor Count: 8
Total Number of Pairs: 4
Insulation
Material
PO - Polyolefin
Bonded-Pair: N/A
Color Chart
NumberColor
1White/Blue Stripe & Blue
2White/Orange Stripe & Orange
3White/Green Stripe & Green
4White/Brown Stripe & Brown
Outer Jacket
MaterialMaterial Trade NameNominal DiameterNominal Wall ThicknessRipcordSeparator Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)Haloarrest®0.247 in0.025 inYesCenter Member (Patented X-Spline®)

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. DCR Unbalance
77 Ohm/km3 %
Capacitance
Max. Capacitance UnbalanceNom.Mutual Capacitance
330 pF/100m15.5 pF/ft
Delay
Frequency [MHz]Max. DelayMax. Delay SkewNominal Velocity of Propagation (VP) [%]Typical Delay Skew
100 MHz537.6 ns/100m35 ns/100m70%35 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)
1 MHz2.0 dB/100m84.3 dB82.3 dB80.3 dB80.3 dB76.8 dB73.8 dB20.0 dB100 ± 15
4 MHz3.7 dB/100m75.3 dB73.3 dB69.5 dB69.5 dB64.8 dB61.8 dB23.6 dB100 ± 15
8 MHz5.3 dB/100m70.8 dB68.8 dB63.5 dB63.5 dB58.7 dB55.7 dB25.3 dB100 ± 15
10 MHz5.9 dB/100m69.3 dB67.3 dB61.4 dB61.4 dB56.8 dB53.8 dB26.0 dB100 ± 15
16 MHz7.4 dB/100m66.2 dB64.2 dB56.8 dB56.8 dB52.7 dB49.7 dB26.0 dB100 ± 15
20 MHz8.3 dB/100m64.8 dB62.8 dB54.4 dB54.4 dB50.8 dB47.8 dB26.0 dB100 ± 15
25 MHz9.4 dB/100m63.3 dB61.3 dB52.0 dB52.0 dB48.8 dB45.8 dB25.5 dB100 ± 15
31.25 MHz10.5 dB/100m61.9 dB59.9 dB49.4 dB49.4 dB46.9 dB43.9 dB25.0 dB100 ± 15
62.5 MHz15.1 dB/100m57.4 dB55.4 dB40.3 dB40.3 dB40.9 dB37.9 dB23.5 dB100 ± 15
100 MHz19.3 dB/100m54.3 dB52.3 dB33.0 dB33.0 dB36.8 dB33.8 dB22.5 dB100 ± 15
155 MHz24.5 dB/100m51.4 dB49.4 dB24.9 dB24.9 dB33.0 dB30.0 dB21.6 dB100 ± 22
200 MHz28.2 dB/100m49.8 dB47.8 dB19.6 dB19.6 dB30.8 dB27.8 dB21.0 dB100 ± 22
250 MHz31.8 dB/100m48.3 dB46.3 dB14.5 dB14.5 dB28.8 dB25.8 dB20.5 dB100 ± 32
300 MHz35.2 dB/100m47.1 dB45.1 dB9.9 dB9.9 dB27.3 dB24.3 dB20.1 dB100 ± 32
350 MHz38.4 dB/100m46.1 dB44.1 dB5.7 dB5.7 dB25.9 dB22.9 dB19.8 dB100 ± 32
400 MHz41.5 dB/100m45.3 dB43.3 dB1.8 dB1.8 dB24.8 dB21.8 dB19.5 dB100 ± 32
450 MHz44.3 dB/100m44.5 dB42.5 dB23.7 dB20.7 dB19.2 dB100 ± 32
500 MHz47.1 dB/100m43.8 dB41.8 dB22.8 dB19.8 dB19.0 dB100 ± 32
550 MHz49.7 dB/100m43.2 dB41.2 dB22.0 dB19.0 dB18.8 dB100 ± 32
600 MHz52.3 dB/100m42.6 dB40.6 dB21.2 dB18.2 dB18.7 dB100 ± 32
650 MHz54.8 dB/100m42.1 dB40.1 dB20.5 dB17.5 dB18.5 dB100 ± 32
Segregation class according EN50174-2: a
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temp Range: +5°C To +50°C
UL Temp Rating: 75°C
Storage Temp Range: -20°C To +75°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 29 lbs/1000ft
Max. Pull Tension: 25 lbs
Min. Bend Radius During Installation: 2.5 in
Min. Bend Radius/Minor Axis: 1.0 in

Standards

NEC Articles: Article 800
NEC/(UL) Compliance: CM-LS
CEC/C(UL) Compliance: CM-LS
ISO/IEC Compliance: 11801 ed 2.2 (2011) Class E
Data Category: Category 6
ANSI Compliance: S-116-732-2013 Category 6, ANSI/NEMA WC-66 Category 6
TIA/EIA Compliance: ANSI/TIA-568-C.2 Category 6
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Third Party Performance Verification: Category 6

Applicable Environmental and Other Programs

Environmental Space: LSZH
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2002/95/EC (RoHS): Yes
EU Directive 2002/96/EC (WEEE): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
EU REACH SVHC Compliance (yyyy-mm-dd): 2017-07-10
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Non-Halogenated: Yes
Suitability - Oil Resistance: No
Suitability - Outdoor: No
Suitability - Sunlight Resistance: No

Flammability, LS0H, Toxicity Testing

UL Flammability: UL 1685 (UL Loading-Limited Smoke)
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 3613

Part Number

Variants
Item #ColorPut-Up TypeLengthUPC
3624 006A1000BlueReel-in-Box1,000 ft612825146056
3624 007A1000PurpleReel-in-Box1,000 ft612825146063
3624 009A1000WhiteReel-in-Box1,000 ft612825146070

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 400 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.465 Revision Date: 11-02-2021
Date: 2012-02-08
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product