(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | high voltage applications, Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
4 | 105x24 | TC - Tinned Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
CSPE - Chlorosulphonated Polyethylene | 0.588 in | 0.158 in |
Non-UL Voltage Rating |
---|
5000 V RMS |
Non-UL Temp Rating: | 105°C |
Bulk Cable Weight: | 278 lbs/1000ft |
Min Bend Radius/Minor Axis: | 8.82 in |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
CA Prop 65: | Yes |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | N/A |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
36104 010500 | Black | Reel | 500 ft | 612825145431 |
Footnote: | C - CRATE REEL PUT-UP. |
F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
Notes: | Separator material over conductor. |
Update and Revision: | Revision Number: 0.290 Revision Date: 11-17-2020 |