Low Temp Rubber Lead Wire, 2AWG (163x24) Tinned Copper, CSPE Insulation, 5000V
| Suitable Applications: | high voltage applications, Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 2 | 163x24 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| CSPE - Chlorosulphonated Polyethylene | 0.162 in (4.11 mm) | 0.643 in (16.3 mm) |
| Overall Cable Diameter (Nominal): | 0.643 in (16.3 mm) |
| Voltage Rating |
|---|
| 5000 V RMS |
| Stationary Min. | Installation Min. |
|---|---|
| 2.58 in (65.5 mm) | 2.58 in (65.5 mm) |
| Max. Pull Tension: | 825 lbs (374 kg) |
| Bulk Cable Weight: | 368 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Separator material over conductor. |
| Update and Revision: | Revision Number: 0.451 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 36102 010500 | Black | Reel | 500 ft | 612825145424 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |