Low Temp Rubber Lead Wire, 2/0AWG (504x26) Tinned Copper, CSPE Insulation, 5000V
| Suitable Applications: | high voltage applications, Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 2/0 | 504x26 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| CSPE - Chlorosulphonated Polyethylene | 0.801 in | 0.165 in |
| Non-UL Voltage Rating |
|---|
| 5000 V RMS |
| Non-UL Temp Rating: | 105°C |
| Bulk Cable Weight: | 631 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 12.02 in |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | N/A |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 36100 01050 | Black | Reel | 50 ft | 612825145400 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | Exact strand count may vary. Separator material over conductor. |
| Update and Revision: | Revision Number: 0.356 Revision Date: 02-03-2025 |