(109)MachFlex™ 350YY Control VDE Certified, 34 Conductor + 1 Ground 0.5 mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
Suitable Applications: | Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. |
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 34 | 0.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Ground | 1 | 0.5 mm² | Stranded | Class 5 | BC - Bare Copper |
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10, Black #11, Black #12, Black #13, Black #14, Black #15, Black #16, Black #17, Black #18, Black #19, Black #20, Black #21, Black #22, Black #23, Black #24, Black #25, Black #26, Black #27, Black #28, Black #29, Black #30, Black #31, Black #32, Black #33, Black #34 |
Ground | PVC - Polyvinyl Chloride | Yellow/Green |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal): | 14.9 mm (0.587 in) |
Voltage Rating |
---|
300/500 V (Max. Operating Voltage) |
Operating | Installation |
---|---|
-15°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
Installation Min. | Flexing Min. |
---|---|
59.6 mm (2.35 in) | 149 mm (5.87 in) |
Bulk Cable Weight: | 340 kg/km (230 lbs/1000ft) |
Environmental Suitability: | Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54) |
Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2 |
Third Party Performance Verification: | VDE Certification No. 40041970, VDE Registration No. 8770 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | VDE 0285-525-2-51, IEC 60227-5, EN 50525-2-51 |
Update and Revision: | Revision Number: 0.47 Revision Date: 03-19-2024 |
Item # | Color | Length |
---|---|---|
35G0.5 010100M | Black, RAL 9004 | 100 m |
35G0.5 010200M | Black, RAL 9004 | 200 m |
35G0.5 010300M | Black, RAL 9004 | 300 m |
35G0.5 G8U100M | Gray, RAL 7001 | 100 m |
35G0.5 G8U200M | Gray, RAL 7001 | 200 m |
35G0.5 G8U300M | Gray, RAL 7001 | 300 m |