Low Temp Rubber Lead Wire, 16AWG (19x29) Tinned Copper, XLPO Insulation, AWM 3199 CSA TYPE CL1054 300V 105C
| Suitable Applications: | internal wiring of appliances and ballast leads |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 16 | 19x29 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.091 in | 0.015 in |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 105°C |
| Recommended Maximum Baking Cycles: | 24 Hours @ 300°F (149°C) ~ 12 Hours @ 325°F (163°C) ~ 8 Hours @ 350°F (177°C) |
| Minimum Minor Axis Bend Radius: | 0.37 in |
| UL AWM Style Compliance: | AWM 3199 |
| CSA Rating: | 300 V RMS, 105°C |
| CSA Type: | CL1054 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Update and Revision: | Revision Number: 0.174 Revision Date: 05-31-2024 |