(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
Rubber Lead Wire, 18AWG (16x30) Tinned Copper, XLPO Insulation, AWM 3173 CSA TYPE CL1251 600V 125C
| Suitable Applications: | Class 130(B) motor lead systems, internal wiring of appliances |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 18 | 16x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.032 in (0.81 mm) | 0.109 in (2.77 mm) |
| Overall Cable Diameter (Nominal): | 0.109 in (2.77 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 6.5 Ohm/1000ft | Single conductor in free air @ 30ºC: 22 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature |
|---|
| 125°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.44 in (11 mm) | 0.44 in (11 mm) |
| Max. Pull Tension: | 20.8 lbs (9.43 kg) |
| Bulk Cable Weight: | 10 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| AWM Compliance: | AWM 3173 |
| CEC / C(UL) Compliance: | CL-1251 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.464 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 35618 010500 | Black | Reel | 500 ft | 612825145233 | F |
| 35618 0105000 | Black | Reel | 5,000 ft | 612825145240 | C I U Z |
| 35618 0135000 | Blue, Dark | Reel | 5,000 ft | 612825145264 | C I U Z |
| 35618 0065000 | Blue, Light | Reel | 5,000 ft | 612825145196 | C I U Z |
| 35618 0015000 | Brown | Reel | 5,000 ft | 612825145127 | C I U Z |
| 35618 0085000 | Gray | Reel | 5,000 ft | 612825145219 | C I U Z |
| 35618 0055000 | Green, Dark | Reel | 5,000 ft | 612825145189 | C I U Z |
| 35618 0035000 | Orange | Reel | 5,000 ft | 612825145158 | C I U Z |
| 35618 0125000 | Pink | Reel | 5,000 ft | 612825145257 | C I U Z |
| 35618 002500 | Red | Reel | 500 ft | 612825145134 | F |
| 35618 0025000 | Red | Reel | 5,000 ft | 612825145141 | C I U Z |
| 35618 0075000 | Violet | Reel | 5,000 ft | 612825145202 | C I U Z |
| 35618 0095000 | White | Reel | 5,000 ft | 612825145226 | C I U Z |
| 35618 004500 | Yellow | Reel | 500 ft | 612825145165 | F |
| 35618 0045000 | Yellow | Reel | 5,000 ft | 612825145172 | C I U Z |
| Footnote: | C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |