Product Hierarchy
Product Hierarchy

35616 - Lead Wire, #16 Str TC, XLPO Ins, AWM 3173




Rubber Lead Wire, 16AWG (26x30) Tinned Copper, XLPO Insulation, AWM 3173 CSA TYPE CL1251 600V 125C

Product Overview

Suitable Applications: Class 130(B) motor lead systems, internal wiring of appliances

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)11626x30TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
XLP, XLPO, XLPE (Thermoset)0.032 in (0.81 mm)0.122 in (3.10 mm)
Overall Cable Diameter (Nominal): 0.122 in (3.10 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4 Ohm/1000ftSingle conductor in free air @ 30ºC: 28 A
Voltage
UL Voltage Rating
600 V RMS

Mechanical Characteristics

Temperature
UL Temperature
125°C
Bend Radius
Stationary Min.Installation Min.
0.49 in (12 mm)0.49 in (12 mm)
Max. Pull Tension: 35.1 lbs (15.9 kg)
Bulk Cable Weight: 14 lbs/1000ft

Standards and Compliance

Sustainability: CA Prop 65
AWM Compliance: AWM 3173
CEC / C(UL) Compliance: CL-1251
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.467 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
35616 010500BlackReel500 ft612825145103F
35616 0105000BlackReel5,000 ft612825145110C I U Z
35616 0065000Blue, LightReel5,000 ft612825145080C I U Z
35616 0015000BrownReel5,000 ft612825145011C I U Z
35616 005500Green, DarkReel500 ft612825145066F
35616 0055000Green, DarkReel5,000 ft612825145073C I U Z
35616 0035000OrangeReel5,000 ft612825145042C I U Z
35616 002500RedReel500 ft612825145028F
35616 0025000RedReel5,000 ft612825145035C I U Z
35616 009500WhiteReel500 ft612825145097F
35616 0045000YellowReel5,000 ft612825145059C I U Z
Footnote: C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.
Date: 2004-07-01
Cabling Solutions for Industrial Applications
No accessories are available for this product