(1214)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
Rubber Lead Wire, 14AWG (41x30) Tinned Copper, XLPO Insulation, AWM 3173 CSA TYPE CL1251 600V 125C
| Suitable Applications: | Class 130(B) motor lead systems, internal wiring of appliances |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 14 | 41x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.155 in | 0.032 in |
| Max. Recommended Current [A] |
|---|
| Single conductor in free air @ 30ºC: 42 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature Rating: | 125°C |
| Recommended Maximum Baking Cycles: | 24 Hours @ 300°F (149°C) ~ 12 Hours @ 325°F (163°C) ~ 8 Hours @ 350°F (177°C) |
| Bulk Cable Weight: | 19 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.55 in |
| UL AWM Style Compliance: | AWM 3173 |
| CSA Rating: | 600 V, 125°C |
| CSA Type: | CL1251 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 35614 010500 | Black | Reel | 500 ft | 612825144991 |
| 35614 0105000 | Black | Reel | 5,000 ft | 612825145004 |
| 35614 0095000 | White | Reel | 5,000 ft | 612825144984 |
| Footnote: | C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
| Update and Revision: | Revision Number: 0.363 Revision Date: 02-03-2025 |