Rubber Lead Wire, 8AWG (133x29) Tinned Copper, XLPO Insulation, AWM 3195 CSA TYPE CL1251 600V 125C
| Suitable Applications: | Class 130(B) motor lead systems, internal wiring of appliances |
| Size | Stranding | Material |
|---|---|---|
| 8 AWG | 133x29 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.048 in (1.2 mm) | 0.263 in (6.68 mm) |
| Overall Cable Diameter (Nominal): | 0.263 in (6.68 mm) |
| Nom. Conductor DCR |
|---|
| 0.65 Ohm/1000ft (2.1 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature |
|---|
| 125°C |
| Bulk Cable Weight: | 74 lbs/1000ft (110 kg/km) |
| Sustainability: | CA Prop 65 |
| AWM Compliance: | AWM 3195 |
| CEC / C(UL) Compliance: | CL-1251 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.335 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 35608 0102000 | Black | Reel | 2,000 ft | 612825144922 | C F |
| 35608 0092000 | White | Reel | 2,000 ft | 612825144915 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |