Product Hierarchy
Product Hierarchy

3553 - HOOK-UP WIRE, 30C #26, Str, PVC, 600 V, AWM/STYLE 2713 80C, VW-1

HOOK-UP WIRE, 30 Conductor 26 AWG (7/34) TC - Tinned Copper, PVC Insulation, AWM/STYLE 2713 80C, VW-1 UL VW-1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)3026 AWG7x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.010 in (0.25 mm)0.039 in (0.99 mm)Brown, Red, Orange, Yellow, Green, Blue, Viloet, Slate, White, Black, Violet
Outer Jacket
Nom. Diameter
0.039 in (0.99 mm)
Overall Cable Diameter (Nominal): 0.039 in (0.99 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Inductance
Conductor(s)28 pF/ft (92 pF/m)0.2 µH/ft (0.66 µH/m)
Voltage
UL Voltage RatingVoltage Rating
150 V (AWM 2713)600 V (MIL-SPEC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-55°C To +105°C
Bend Radius
Stationary Min.
0.4 in (10 mm)
Max. Pull Tension: 51 lbs (23 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL VW-1
AWM Compliance: AWM 2713
Military Compliance: MIL-W-16878/1
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.99 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
3553 MC005BrownReel100 ft
No accessories are available for this product