Rubber Lead Wire, 18AWG (16x30) Tinned Copper, XLPO Insulation, AWM 3436 CSA TYPE CL1251 AND AWM 600V 150C
| Suitable Applications: | high temperature, internal wiring of appliances and electronic equipments |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 18 | 16x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.11 in | 0.0315 in |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature Rating: | 150°C (125°C Flexing) |
| UL AWM Style Compliance: | AWM 3436, AWM 3321 |
| CSA Rating: | 600 V, 125°C, 150°C |
| CSA AWM Compliance: | CSA AWM I A |
| CSA Type: | CL1251, AWM |
| Military Compliance: | N/A |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| CSA Flammability: | FT2 |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 35418 010500 | Black | Reel | 500 ft | 612825144885 |
| 35418 0105000 | Black | Reel | 5,000 ft | 612825144892 |
| 35418 009500 | White | Reel | 500 ft | 612825144878 |
| Footnote: | U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.356 Revision Date: 02-03-2025 |