Rubber Lead Wire, 12AWG (65x30) Tinned Copper, XLPO Insulation, AWM 3436 CSA TYPE CL1251 AND AWM 600V 150C
| Suitable Applications: | high temperature, internal wiring of appliances and electronic equipments |
| Size | Stranding | Material |
|---|---|---|
| 12 | 65x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.033 in (0.84 mm) | 0.153 in (3.89 mm) |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature |
|---|
| 150°C (125°C Flexing) |
| AWM Compliance: | AWM 3436, AWM 3321, CSA AWM I A |
| CEC / C(UL) Compliance: | CL1251 |
| Military Compliance: | N/A |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.353 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 35412 0105000 | Black | Reel | 5,000 ft | 612825144830 | C U |
| Footnote: | C - CRATE REEL PUT-UP., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE) |