Product Hierarchy
Product Hierarchy

35410 - Lead Wire, #10 Str TC, XLPO Ins, AWM 3436 CSA TYPE CL1251 AND AWM




Rubber Lead Wire, 10AWG (65x28) Tinned Copper, XLPO Insulation, AWM 3436 CSA TYPE CL1251 AND AWM 600V 150C

Product Overview

Suitable Applications: high temperature, internal wiring of appliances and electronic equipments

Construction Details

Conductor
SizeStrandingMaterial
1065x28TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
XLP, XLPO, XLPE (Thermoset)0.0325 in (0.826 mm)0.177 in (4.50 mm)

Electrical Characteristics

Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL Temperature
150°C (125°C Flexing)

Standards and Compliance

AWM Compliance: AWM 3436, AWM 3321, CSA AWM I A
CEC / C(UL) Compliance: CL1251
Military Compliance: N/A
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.353 Revision Date: 10-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
35410 010500BlackReel500 ft612825144816C U
35410 0105000BlackReel5,000 ft612825144823C U
Footnote: C - CRATE REEL PUT-UP., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE)
Date: 2005-10-13
Cabling Solutions for Industrial Applications
No accessories are available for this product