Product Hierarchy
Product Hierarchy

3541 - HOOK-UP WIRE, 15C #24, Str, PVC, 600 V, AWM/STYLE 2713 80C, VW-1

HOOK-UP WIRE, 15 Conductor 24 AWG (19/36) TC - Tinned Copper, PVC Insulation, AWM/STYLE 2713 80C, VW-1 UL VW-1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1524 AWG19x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.010 in (0.25 mm)0.045 in (1.1 mm)Brown, Red, Orange, Yellow, Green, Blue, Viloet, Slate, White, Black
Outer Jacket
Nom. Diameter
0.045 in (1.1 mm)
Overall Cable Diameter (Nominal): 0.045 in (1.1 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Inductance
Conductor(s)32 pF/ft (100 pF/m)0.19 µH/ft (0.62 µH/m)
Voltage
UL Voltage RatingVoltage Rating
150 V (AWM 2713)600 V (MIL-SPEC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-55°C To +105°C
Bend Radius
Stationary Min.
0.4 in (10 mm)
Max. Pull Tension: 66 lbs (30 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL VW-1
AWM Compliance: AWM 2713
Military Compliance: MIL-W-16878/1
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.94 Revision Date: 06-30-2026
No accessories are available for this product