Low Temp Rubber Lead Wire, 22AWG (7x30) Tinned Copper, CSPE Insulation, AWM 3190 CSA TYPE CL1052 300V 105C
| Suitable Applications: | Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 22 | 7x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| CSPE - Chlorosulphonated Polyethylene | 0.093 in | 0.032 in |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 105°C |
| Bulk Cable Weight: | 6 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.38 in |
| UL AWM Style Compliance: | AWM 3190 |
| CSA Rating: | 300 V RMS, 105°C |
| CSA Type: | CL1052 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Update and Revision: | Revision Number: 0.178 Revision Date: 05-31-2024 |