Low Temp Rubber Lead Wire, 20AWG (10x30) Tinned Copper, CSPE Insulation, AWM 3190 CSA TYPE CL1052 300V 105C
| Suitable Applications: | Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
| Size | Stranding | Material |
|---|---|---|
| 20 | 10x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| CSPE - Chlorosulphonated Polyethylene | 0.031 in (0.79 mm) | 0.1 in (2.5 mm) |
| Overall Cable Diameter (Nominal): | 0.100 in (2.54 mm) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature |
|---|
| 105°C |
| Bulk Cable Weight: | 8 lbs/1000ft (12 kg/km) |
| Sustainability: | CA Prop 65 |
| AWM Compliance: | AWM 3190 |
| CEC / C(UL) Compliance: | CL-1052 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.360 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 34920 0105000 | Black | Reel | 5,000 ft | 612825144328 | I U Z |
| 34920 0085000 | Gray | Reel | 5,000 ft | 612825144311 |
| Footnote: | I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |