Communication and Control, 18 Pair 28 AWG (7/36) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2464 80C, CL2 75C, VW-1, CSA CMG, CSA FT4 CMG, FT4 UL FT4, VW-1; CSA FT4
| Suitable Applications: | Industrial control systems, raceways, cable trays, and ducts; instrumentation and control circuits; analog and digital signals (4–20 mA, 0–10 V); PLC and DCS systems; sensors, encoders, solenoids, valves, actuators, and positioners. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 18 | 28 AWG | 7x36 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.010 in (0.25 mm) | 0.035 in (0.89 mm) | Black-Red, Black-White, Black-Green, Black-Blue, Black-Brown, Black-Yellow, Black-Orange, Red-Green, Red-White, Red-Blue, Red-Yellow, Red-Brown, Red-Orange, Green-Blue, Green-White, Green-Brown, Green-Orange, Green-Yellow |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 28 AWG (7x36) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.389 in (9.88 mm) |
| Overall Cable Diameter (Nominal): | 0.389 in (9.88 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance |
|---|---|---|---|
| Pair(s) | 21 pF/ft (69 pF/m) | 380 pF/ft (1200 pF/m) | 0.22 µH/ft (0.72 µH/m) |
| Nom Outer Shield DCR: | 33 Ohm/1000ft (110 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMG, AWM 2464), 150 V (CL2) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. |
|---|
| 3.9 in (99 mm) |
| Max. Pull Tension: | 55 lbs (25 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 3480/18C 18PR 28 AWG SHIELDED 75C (UL) TYPE CL2 OR AWM 2464 --- LLXXXXXX CSA TYPE CMG FT4 CE ROHS |
| Update and Revision: | Revision Number: 0.58 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 3480/18C SL005 | Black and Red | Reel | 100 ft |
| 3480/18C SL001 | Black and Red | Reel | 1,000 ft |