Product Hierarchy
Product Hierarchy

3475C - Communication and Control, 5PR #28, Str, PVC, Semi Rigid, 300 V, AWM/STYLE 2464 80C, CL2 75C, VW-1, CSA CMG, CSA FT4

Communication and Control, 5 Pair 28 AWG (7/36) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2464 80C, CL2 75C, VW-1, CSA CMG, CSA FT4 CMG, FT4 UL FT4, VW-1; CSA FT4

Product Overview

Suitable Applications: Industrial control systems, raceways, cable trays, and ducts; instrumentation and control circuits; analog and digital signals (4–20 mA, 0–10 V); PLC and DCS systems; sensors, encoders, solenoids, valves, actuators, and positioners.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)528 AWG7x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.010 in (0.25 mm)0.035 in (0.89 mm)Black-Red, Black-White, Black-Green, Black-Blue, Black-Brown
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%28 AWG (7x36) TC
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.258 in (6.55 mm)
Overall Cable Diameter (Nominal): 0.258 in (6.55 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Pair(s)21 pF/ft (69 pF/m)380 pF/ft (1200 pF/m)0.22 µH/ft (0.72 µH/m)
Nom Outer Shield DCR: 42 Ohm/1000ft (140 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG, AWM 2464), 150 V (CL2)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.
2.6 in (66 mm)
Max. Pull Tension: 14.1 lbs (6.40 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 3475C 5PR 28 AWG SHIELDED 75C (UL) TYPE CL2 OR AWM 2464 --- LLXXXXXX CSA TYPE CMG FT4 CE ROHS

History

Update and Revision: Revision Number: 0.115 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Color
3475C SL005Black and Red
No accessories are available for this product