Product Hierarchy
Product Hierarchy

34490 - Lead Wire, #1/0 Str TC, CSPE Ins, AWM 3193




Low Temp Rubber Lead Wire, 1/0AWG (805x26) Tinned Copper, CSPE Insulation, AWM 3193 CSA TYPE CL1052 600V 105C

Product Overview

Suitable Applications: Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)11/0 AWG262x24TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
CSPE - Chlorosulphonated Polyethylene0.091 in (2.3 mm)0.607 in (15.4 mm)
Overall Cable Diameter (Nominal): 0.607 in (15.4 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
0.113 Ohm/1000ft308.8 Amps per Conductor at 30ºC
Voltage
UL Voltage RatingVoltage Rating
600 V (AWM 3193)300 V (CSA CL-1052)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
6.07 in (154 mm)6.07 in (154 mm)
Max. Pull Tension: 1321 lbs (599.2 kg)
Bulk Cable Weight: 439 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: Horizontal flame
AWM Compliance: AWM 3193
CEC / C(UL) Compliance: CL-1052
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Separator material over conductor.

History

Update and Revision: Revision Number: 0.479 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
34490 01050BlackReel50 ft612825144199
34490 010100BlackReel100 ft612825144175C
34490 010250BlackReel250 ft612825144182C F
Footnote: C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product