(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Low Temp Rubber Lead Wire, 18AWG (16x30) Tinned Copper, CSPE Insulation, AWM 3191 CSA TYPE CL1053 600V 105C
| Suitable Applications: | Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 18 | 16x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| CSPE - Chlorosulphonated Polyethylene | 0.142 in | 0.048 in |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -30°C To +105°C |
| Recommended Maximum Baking Cycles: | 24 Hours @ 300°F (149°C) |
| Bulk Cable Weight: | 15 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.57 in |
| UL AWM Style Compliance: | AWM 3191 |
| CSA Rating: | 600 V, 105°C |
| CSA Type: | CL1053 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 34418 010100 | Black | Reel | 100 ft | |
| 34418 010500 | Black | Reel | 500 ft | 612825144106 |
| 34418 0105000 | Black | Reel | 5,000 ft | 612825144113 |
| 34418 013500 | Blue, Dark | Reel | 500 ft | 612825144120 |
| 34418 0085000 | Gray | Reel | 5,000 ft | 612825144083 |
| 34418 0055000 | Green, Dark | Reel | 5,000 ft | 612825144076 |
| 34418 002500 | Red | Reel | 500 ft | 612825144045 |
| 34418 0025000 | Red | Reel | 5,000 ft | 612825144052 |
| 34418 009500 | White | Reel | 500 ft | 612825144090 |
| 34418 004500 | Yellow | Reel | 500 ft | 612825144069 |
| Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
| Notes: | Separator material over conductor. |
| Update and Revision: | Revision Number: 0.362 Revision Date: 02-03-2025 |