Low Temp Rubber Lead Wire, 14AWG (41x30) Tinned Copper, CSPE Insulation, AWM 3191 CSA TYPE CL1053 600V 105C
| Suitable Applications: | Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 14 AWG | 41x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| CSPE - Chlorosulphonated Polyethylene | 0.048 in (1.2 mm) | 0.17 in (4.3 mm) |
| Overall Cable Diameter (Nominal): | 0.170 in (4.32 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 2.73 Ohm/1000ft | 46.4 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (AWM 3191) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.7 in (43 mm) | 1.7 in (43 mm) |
| Max. Pull Tension: | 53.3 lbs (24.2 kg) |
| Bulk Cable Weight: | 26 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Oil Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | Horizontal flame |
| AWM Compliance: | AWM 3191 |
| CEC / C(UL) Compliance: | CL-1053 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Separator material over conductor. |
| Update and Revision: | Revision Number: 0.467 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 34414 010100 | Black | Reel | 100 ft | 612825143956 | |
| 34414 010500 | Black | Reel | 500 ft | 612825143970 | F |
| 34414 0104000 | Black | Reel | 4,000 ft | 612825143963 | |
| 34414 008500 | Gray | Reel | 500 ft | 612825143949 | F |
| 34414 0084000 | Gray | Reel | 4,000 ft | 612825143932 | C I U |
| 34414 005500 | Green, Dark | Reel | 500 ft | 612825143925 | F |
| 34414 002500 | Red | Reel | 500 ft | 612825143918 | F |
| Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE) |