(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Low Temp Rubber Lead Wire, 12AWG (65x30) Tinned Copper, CSPE Insulation, AWM 3191 CSA TYPE CL1053 600V 105C
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 12 | 65x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness | Min. Average Wall Thickness |
|---|---|---|---|
| CSPE - Chlorosulphonated Polyethylene | 0.19 in | 0.052 in | 0.045 in |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -30°C To +105°C |
| Recommended Maximum Baking Cycles: | 24 Hours @ 300°F (149°C) |
| Bulk Cable Weight: | 35 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.76 in |
| UL AWM Style Compliance: | AWM 3191 |
| CSA Rating: | 600 V, 105°C |
| CSA Type: | CL1053 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 34412 010100 | Black | Reel | 100 ft | 612825143888 |
| 34412 010500 | Black | Reel | 500 ft | 612825143901 |
| 34412 0103000 | Black | Reel | 3,000 ft | 612825143895 |
| 34412 008500 | Gray | Reel | 500 ft | |
| 34412 005500 | Green, Dark | Reel | 500 ft | 612825143871 |
| 34412 002500 | Red | Reel | 500 ft | 612825143864 |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE) |
| Notes: | Separator material over conductor. |
| Update and Revision: | Revision Number: 0.356 Revision Date: 02-03-2025 |