Product Hierarchy
Product Hierarchy

34408 - Lead Wire, #8 Str TC, CSPE Ins, AWM 3192




Low Temp Rubber Lead Wire, 8AWG (84x27) Tinned Copper, CSPE Insulation, AWM 3192 CSA TYPE CL1052 600V 105C

Product Overview

Suitable Applications: Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)18 AWG84x27TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
CSPE - Chlorosulphonated Polyethylene0.067 in (1.7 mm)0.29 in (7.4 mm)
Overall Cable Diameter (Nominal): 0.290 in (7.37 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
0.708 Ohm/1000ft102.4 Amps per Conductor at 30ºC
Voltage
UL Voltage RatingVoltage Rating
600 V (AWM 3192)300 V (CSA CL-1052)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
2.9 in (74 mm)2.9 in (74 mm)
Max. Pull Tension: 210 lbs (95 kg)
Bulk Cable Weight: 83 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Oil Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: Horizontal flame
AWM Compliance: AWM 3192
CEC / C(UL) Compliance: CL-1052
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Separator material over conductor.

History

Update and Revision: Revision Number: 0.469 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
34408 010100BlackReel100 ft612825143802
34408 010250BlackReel250 ft612825143819C
34408 008250GrayReel250 ft612825143796C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-07-01
Cabling Solutions for Industrial Applications
No accessories are available for this product