Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
(1174)Fiber Patch Cords
(485)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(502)AV Assemblies
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
Low Temp Rubber Lead Wire, 2AWG (163x24) Tinned Copper, CSPE Insulation, AWM 3192 CSA TYPE CL1052 600V 105C
| Suitable Applications: | Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 2 AWG | 163x24 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| CSPE - Chlorosulphonated Polyethylene | 0.068 in (1.7 mm) | 0.454 in (11.5 mm) |
| Overall Cable Diameter (Nominal): | 0.454 in (11.5 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.180 Ohm/1000ft | 228.8 Amps per Conductor at 30ºC |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (AWM 3192) | 300 V (CSA CL-1052) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.54 in (115 mm) | 4.54 in (115 mm) |
| Max. Pull Tension: | 824.6 lbs (374.0 kg) |
| Bulk Cable Weight: | 263 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Oil Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | Horizontal flame |
| AWM Compliance: | AWM 3192 |
| CEC / C(UL) Compliance: | CL-1052 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Separator tape over conductor. |
| Update and Revision: | Revision Number: 0.496 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 34402 010100 | Black | Reel | 100 ft | 612825143680 | C |
| 34402 010250 | Black | Reel | 250 ft | 612825143697 | C F |
| 34402 010500 | Black | Reel | 500 ft | 612825143703 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |