(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)Suitable Applications: | Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
1 | 210x24 | TC - Tinned Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
CSPE - Chlorosulphonated Polyethylene | 0.557 in | 0.091 in |
UL Description | UL Voltage Rating |
---|---|
UL AWM 3193 | 600 V RMS |
CSA CL1052 | 300 V RMS |
UL Temp Rating: | 105°C |
Operating Temp Range: | -30°C To +105°C |
Recommended Max Baking Cycles: | 24 Hours @ 300°F (149°C) |
Bulk Cable Weight: | 368 lbs/1000ft |
Min Bend Radius/Minor Axis: | 2.23 in |
UL AWM Style Compliance: | UL AWM Style 3193 |
CSA Rating: | 300 V RMS, 105°C |
CSA Type: | CL1052 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
CA Prop 65: | Yes |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | 600 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
34401 01050 | Black | Reel | 50 ft | 612825143673 |
34401 010100 | Black | Reel | 100 ft | 612825143659 |
34401 010250 | Black | Reel | 250 ft | 612825143666 |
Footnote: | C - CRATE REEL PUT-UP. |
F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
Notes: | Separator material over conductor. |
Update and Revision: | Revision Number: 0.292 Revision Date: 11-17-2020 |