Low Temp Rubber Lead Wire, 2/0AWG (504x26) Tinned Copper, CSPE Insulation, AWM 3193 CSA TYPE CL1052 600V 105C
| Suitable Applications: | Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 2/0 AWG | 504x26 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| CSPE - Chlorosulphonated Polyethylene | 0.091 in (2.3 mm) | 0.653 in (16.6 mm) |
| Overall Cable Diameter (Nominal): | 0.653 in (16.6 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 0.0913 Ohm/1000ft | 366.4 Amps per Conductor at 30ºC |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (AWM 3193) | 300 V (CSA CL-1052) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.53 in (166 mm) | 6.53 in (166 mm) |
| Max. Pull Tension: | 1606 lbs (728.5 kg) |
| Bulk Cable Weight: | 524 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Oil Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | Horizontal flame |
| AWM Compliance: | AWM 3193 |
| CEC / C(UL) Compliance: | CL-1052 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Exact strand count may vary. Separator tape over the conductor. |
| Update and Revision: | Revision Number: 0.463 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 34400 010100 | Black | Reel | 100 ft | 612825143635 | C |
| 34400 010250 | Black | Reel | 250 ft | 612825143642 | C F |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |