Low Temp Rubber Lead Wire, 20AWG (105x40) Tinned Copper, Silicone Insulation, AWM 3123 600V 150C
| Suitable Applications: | mercury switches, internal wiring of appliances, high temperature applications, flexing applications |
| Size | Stranding | Material |
|---|---|---|
| 20 | 105x40 | TC - Tinned Copper |
| Material | Nom. Thickness |
|---|---|
| Silicone Rubber | 0.032 in (0.81 mm) |
| Overall Cable Diameter (Nominal): | 0.11 in (2.8 mm) |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature |
|---|
| 150°C |
| Bulk Cable Weight: | 8 lbs/1000ft (12 kg/km) |
| Sustainability: | CA Prop 65 |
| AWM Compliance: | AWM 3123 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.371 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 34020 0082000 | Gray | Reel | 2,000 ft | 612825143604 | C |
| Footnote: | C - CRATE REEL PUT-UP. |