Low Temp Rubber Lead Wire, 17AWG (210x40) Tinned Copper, Silicone Insulation, AWM 3123 600V 150C
| Suitable Applications: | mercury switches, internal wiring of appliances, high temperature applications, flexing applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 17 | 210x40 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Wall Thickness |
|---|---|
| Silicone Rubber | 0.03 in |
| UL Voltage Rating |
|---|
| 600 V RMS |
| Non-UL Temp Rating: | 150°C |
| UL Temperature Rating: | 150°C |
| Bulk Cable Weight: | 12 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.48 in |
| UL AWM Style Compliance: | AWM 3123 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 34017 0082000 | Gray | Reel | 2,000 ft | 612825143598 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.371 Revision Date: 02-03-2025 |