Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Low Temp Rubber Lead Wire, 16AWG (26x30) Tinned Copper, Silicone Insulation, AWM 3212 CSA TYPE AWM 600V 150C
| Suitable Applications: | Class 155(F) or Class 180(H) motor lead systems , high temperature applications, internal wiring of lighting fixtures and appliances |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 16 | 26x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| Silicone Rubber | 0.048 in (1.2 mm) | 0.155 in (3.94 mm) |
| Overall Cable Diameter (Nominal): | 0.155 in (3.94 mm) |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature |
|---|
| 150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.62 in (16 mm) | 0.62 in (16 mm) |
| Max. Pull Tension: | 35.1 LBS |
| Bulk Cable Weight: | 9.5 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| AWM Compliance: | AWM 3212, CSA AWM I B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Recommended Maximum Baking Cycles: 24 hours @ 410°F (210°C) |
| Update and Revision: | Revision Number: 0.455 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 33316 010500 | Black | Reel | 500 ft | 612825143468 | F |
| 33316 009500 | White | Reel | 500 ft | 612825143451 | F |
| Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |