(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Low Temp Rubber Lead Wire, 14AWG (41x30) Tinned Copper, Silicone Insulation, AWM 3212 CSA TYPE AWM 600V 150C
| Suitable Applications: | Class 155(F) or Class 180(H) motor lead systems , high temperature applications, internal wiring of lighting fixtures and appliances |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 14 | 41x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Wall Thickness |
|---|---|
| Silicone Rubber | 0.048 in |
| UL Voltage Rating |
|---|
| 600 V RMS |
| Non-UL Temp Rating: | 150°C |
| UL Temperature Rating: | 150°C |
| Recommended Maximum Baking Cycles: | 24 Hours @ 410°F (210°C) |
| Bulk Cable Weight: | 12 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.68 in |
| UL AWM Style Compliance: | AWM 3212 |
| CSA Rating: | 600 V, 150°C |
| CSA AWM Compliance: | CSA AWM I B |
| CSA Type: | AWM |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| CSA Flammability: | FT2 |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 33314 010500 | Black | Reel | 500 ft | 612825143444 |
| 33314 009500 | White | Reel | 500 ft | 612825143437 |
| Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
| Notes: | Recommended Maximum Baking Cycles: 24 hours @ 410°F (210°C) |
| Update and Revision: | Revision Number: 0.369 Revision Date: 02-03-2025 |