(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1298)Instrumentation Cable
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
(848)VFD Cable
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
Low Temp Rubber Lead Wire, 4AWG (105x24) Tinned Copper, Silicone Insulation, AWM 3213 CSA TYPE AWM 600V 150C
| Suitable Applications: | Class 155(F) or Class 180(H) motor lead systems , high temperature applications, internal wiring of lighting fixtures and appliances |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 4 | 105x24 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Wall Thickness |
|---|---|
| Silicone Rubber | 0.063 in |
| UL Voltage Rating |
|---|
| 600 V RMS |
| Non-UL Temp Rating: | 150°C |
| UL Temperature Rating: | 150°C |
| Recommended Maximum Baking Cycles: | 24 Hours @ 410°F (210°C) |
| Bulk Cable Weight: | 48.8 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 1.56 in |
| UL AWM Style Compliance: | AWM 3213 |
| CSA Rating: | 600 V, 150°C |
| CSA AWM Compliance: | CSA AWM I B |
| CSA Type: | AWM |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| CSA Flammability: | FT2 |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Notes: | Recommended Maximum Baking Cycles: 24 hours @ 410°F (210°C) |
| Update and Revision: | Revision Number: 0.174 Revision Date: 05-31-2024 |