Product Hierarchy
Product Hierarchy

33302 - Lead Wire, #2 Str TC, Silicone Ins, AWM 3213


Low Temp Rubber Lead Wire, 2AWG (163x24) Tinned Copper, Silicone Insulation, AWM 3213 CSA TYPE AWM 600V 150C

Product Overview

Suitable Applications: Class 155(F) or Class 180(H) motor lead systems , high temperature applications, internal wiring of lighting fixtures and appliances

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
2163x24TC - Tinned Copper1
Conductor Count: 1
Insulation
MaterialNominal Wall Thickness
Silicone Rubber0.069 in

Electrical Characteristics

Voltage
UL Voltage Rating
600 V RMS

Temperature Range

Non-UL Temp Rating: 150°C
UL Temp Rating: 150°C

Mechanical Characteristics

Recommended Max Baking Cycles: 24 Hours @ 410°F (210°C)
Bulk Cable Weight: 68.8 lbs/1000ft
Min Bend Radius/Minor Axis: 1.83 in

Standards

UL AWM Style Compliance: UL AWM Style 3213
CSA Rating: 600 V, 150°C
CSA AWM Compliance: CSA AWM I B
CSA Type: AWM

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
CA Prop 65: Yes
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT2
UL voltage rating: 600 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Product Notes

Notes: Recommended Maximum Baking Cycles: 24 hours @ 410°F (210°C)

History

Update and Revision: Revision Number: 0.154 Revision Date: 11-17-2020
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product